??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 THT angled, EMC
Bill of material
HARTING 09455511101
Preview
Product number of the Manufacturer
09455511101
Short Description
Connectors, Female, RJ45, Angled, With contact spring, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
Long Description
Connectors, Female, RJ45, Angled, With contact spring, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
Manufacturer Type Description
RJI RJ45 jack Cat.5 THT angled, EMC
Alternative product number
09 45 551 1101
Manufacturer Name
HARTING
Delivery Time
42
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
rated current
1.5 A
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, Angled, With contact spring, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
Manufacturer product designation
RJI RJ45 jack Cat.5 THT angled, EMC
Type of PCB contacting
THT connection (Wave soldering)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
125 V
Minimum Order Quantity
200
Quantity Scale
200
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models