??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 1Gbit CE biCLED
Bill of material
HARTING 09455511550
Product number of the Manufacturer
09455511550
Preview
Short Description
Connectors, Female, RJ45, with integrated transformer, With bicolour LED, With contact spring, Angled, Reflow soldering termination (THR), Contacts: 8
Long Description
Connectors, Female, RJ45, with integrated transformer, With bicolour LED, With contact spring, Angled, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 1Gbit CE biCLED
Alternative product number
09 45 551 1550
Manufacturer Name
HARTING
Delivery Time
140
Degree of protection (IP), mounted
IP20
Type of packaging
Castor
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, With bicolour LED, With contact spring, Angled, Reflow soldering termination (THR), Contacts: 8
Manufacturer product designation
RJI RJ45 jack 1Gbit CE biCLED
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
110
Quantity Scale
110
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model