??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
Bill of material
HARTING 09455511119
Product number of the Manufacturer
09455511119
Preview
Short Description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, Reflow soldering termination (THR), Contacts: 8
Long Description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
Alternative product number
09 45 551 1119
Manufacturer Name
HARTING
Delivery Time
126
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, Reflow soldering termination (THR), Contacts: 8
Manufacturer product designation
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD