??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 10/100 Mbit vert. biCo LED
Bill of material
HARTING 09455511140
Preview
Product number of the Manufacturer
09455511140
Short Description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR)
Long Description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 10/100 Mbit vert. biCo LED
Alternative product number
09 45 551 1140
Manufacturer Name
HARTING
Delivery Time
70
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR)
Manufacturer product designation
RJI RJ45 jack 10/100 Mbit vert. biCo LED
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models