피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
6 Screws
Fabory
Powered by
CAD모델 선택
ASME B18.6.3 BHMSS - Binding Head Machine ScrewsSlotted
13.02.2023
ASME B18.6.3 FHMSS - Slotted Flat Countersunk Head Machine Screws
13.02.2023
ASME B18.6.3 FHMSS FILLISTER - Slotted Drilled Fillister Head Machine Screw...
13.02.2023
ASME B18.6.3 FHMST1ACR - Flat Head Machine Screw Type 1a Cross Recess
13.02.2023
ASME B18.6.3 FHMST1CR - Flat Head Machine Screw Type 1 Cross Recess
13.02.2023
ASME B18.6.3 PHMSS - Slotted Pan Head Machine Screws
13.02.2023
ASME B18.6.3 PHMST1ACR - Pan Head Machine Screw Type 1A Cross Recess
13.02.2023
ASME B18.6.3 RHHTSIS - Regular Hex Head Tapping Screw Intendend Slottete
13.02.2023
ASME B18.6.3 RHMSS - Round Head Machine Screw Slotted
13.02.2023
ASME B18.6.3 RHMST1CR - Round Head Machine Screw Type 1 Cross Recess
13.02.2023
ASME B18.6.3 RHMST1CRS - Round Head Machine Screw Type 1 Cross Recess Slott...
13.02.2023
ASME B18.6.3 RHTST1CR - Round Head Tapping Screw Type 1 Cross Recess
13.02.2023
ASME B18.6.3 RWHTCST1CR - Round Washer Head Screw
13.02.2023
ASME B18.6.3 THMSS - Truss Head Machine Screw Slotted
13.02.2023
ASME B18.6.3 THMST1CR - Truss Head Machine Screw Type 1 Cross Recess
13.02.2023
ASME B18.6.3 THTST1CR - Truss Head Tapping Screw Type 1 Cross Recess
13.02.2023
BS 450 RHMSS V2 - Steel slotted round head screws - B.S.W.threads
13.02.2023
BS 450 V2 CHSS - Steel slotted countersunk head screws - B.S.W.threads
13.02.2023
DIN ≈6900 - Sechskantschrauben mit unterlegscheibe
21.04.2022
DIN ≈6928 C - Hexagon self tapping screw
13.02.2023
DIN ≈7500 - Hexagon bolts with flange
21.04.2022
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
13.02.2023
DIN ≈7504 M - Self-drilling screws with tapping screw thread, form M
13.02.2023
DIN ≈7982 C - Countersunk tapping screw, square socket
13.02.2023
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
13.02.2023
DIN ≈84 - Slotted cheese head screws, accordingin to ISO 1207
13.02.2023
DIN ≈85 - Slotted pan head screws, Product grade A
13.02.2023
DIN ≈963 - Slotted countersunk flat head screws, Thread to the head
13.02.2023
DIN ≈963 A - Slotted countersunk flat head screws, Thread to the head
13.02.2023
DIN ≈965 - Counter sunk screws with torx
13.02.2023
DIN ≈965 A - Counter sunk screws with torx
13.02.2023
DIN ≈966 A - Countersunk head,Hexalobular
13.02.2023
DIN 316 - Wing screws
13.02.2023
DIN 404 - Capstan screws
13.02.2023
DIN 464 - Knurled thumb screws, high type
13.02.2023
DIN 464 SZ - Knurled thumb screws, high type SZ
13.02.2023
DIN 653 - Knurled thumb screws, thin type
13.02.2023
DIN 7500-1 CE-Z - Thread rolling screws for metrical ISO thread, form CE
13.02.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
13.02.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
13.02.2023
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
13.02.2023
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
13.02.2023
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
13.02.2023
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
13.02.2023
DIN 7504 O-H - Self-drilling screws with tapping screw thread, form O
13.02.2023
DIN 7504 O-H V2 - Self-drilling screws with tapping screw thread, form O
13.02.2023
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
13.02.2023
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
13.02.2023
DIN 7513 A - Thread - Self-tapping screws, form A
13.02.2023
DIN 7516 AE-H - Thread cutting screws recessed head, form AE
13.02.2023
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
13.02.2023
DIN 7516 EE-H - Thread cutting screws recessed head, form EE
13.02.2023
DIN 7971 C - Slotted pan head tapping screws, form C
13.02.2023
DIN 7971 F - Slotted pan head tapping screws, form F
13.02.2023
DIN 7972 C - Slotted countersunk head tapping screws, form C
13.02.2023
DIN 7973 C - Linsensenk-Blechschrauben mit schlitz, Form C
13.02.2023
DIN 7976 C - Hexagon head tapping screws, form C
13.02.2023
DIN 7976 F - Hexagon head tapping screws, form F
13.02.2023
DIN 7981 C V2 - Linsen-Blechschrauben, Form C
13.02.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
13.02.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
13.02.2023
DIN 7981 F-H - Cross recessed H pan head tapping screws, form F
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
13.02.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
13.02.2023
DIN 7983 C-H - Cross recessed raised countersunk head H tapping screws, For...
13.02.2023
DIN 7983 C-Z - Cross recessed raised countersunk head Z tapping screws, for...
13.02.2023
DIN 7985 H - Cross recessed raised cheese head screws H
13.02.2023
DIN 7985 TX - Machine screw, raised cheese head (hexalobular)
13.02.2023
DIN 7985 Z - Cross recessed raised cheese head screws Z
13.02.2023
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
13.02.2023
DIN 7996 H - Cross recessed half round head wood screws, form H
13.02.2023
DIN 7996 Z - Cross recessed half round head wood screws, form Z
13.02.2023
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
13.02.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
13.02.2023
DIN 85 - Slotted pan head screws, Product grade A
13.02.2023
DIN 920 - Slotted pan head screws with small head
13.02.2023
DIN 921 - Slotted pan head screws with large head
13.02.2023
DIN 923 - Slotted pan head screws with shoulder
13.02.2023
DIN 95 - Recessed raised countersunk head wood screws, with slot
13.02.2023
DIN 96 - Slotted half round head wood screws
13.02.2023
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
13.02.2023
DIN 964 A - Slotted raised countersunk (oval) head screws, Thread to the he...
13.02.2023
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
13.02.2023
DIN 965 A-Z - Cross recessed Z countersunk (flat) head screws, thread up to...
13.02.2023
DIN 966 A-H - Cross recessed countersunk H (oval) head screws, thread with ...
13.02.2023
DIN 966 A-Z - Cross recessed countersunk Z (oval) head screws, thread with ...
13.02.2023
DIN 97 - Slotted countersunk flat head wood screws
13.02.2023
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
13.02.2023
ISO 14583 - Hexalobular socket pan head screws
13.02.2023
ISO 14585 C - Hexalobular socket pan head tapping screws
13.02.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
13.02.2023
ISO 14587 C - Hexalobular socket raised countersunk (oval) head tapping scr...
13.02.2023
NF ≈E25-129 - Rundschrauben "poêlier" mit Schlitz - Symbol RL S V2
13.02.2023
NF E 25-129 - Round screws with slots - Symbol RL S
13.02.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진