??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Fabory
Description
DIN 7971 F - Slotted pan head tapping screws, form F
Bill of material
Tapping screw DIN 7971 F 2.2x6.5
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 7971 F
Thread
Self tapping thread
Thread direction
Style
Type
Flat point
Basic material
Steel
Grade
Surface treatment
Nickel plated
Head shape
Pan head
Driving feature
Slotted
Nett weight
kg
Comparable standards
ISO1481 F,BS4174,NFE25-663 F
Additional information
without point
RoHs
Y
Approval
EAN code
Intrastat
7318149190
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26100022006
Packaging Unit
500 PCS
Thread core diameter
mm
Threaded pitch
mm
Head diameter
mm
Head height max.
mm
Distance from the last full form thread to the bearing face max.
mm
Width of slot
mm
Transition radius under head max.
mm
Head-Radius ~
mm
Depth of the driving feature max.
mm
Help dimensions max.
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models