??
Catalog navigation
CAD model selection
Selectable products: 142
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 PHMSS - Slotted Pan Head Machine Screws
Bill of material
Slotted Pan Head Machine Screw ASME B18.6.3 #4X3/8
Article number
Short description
Nominal Diameter
Inch
Length
Inch
Brand
Fabory
Standard
ASME B18.6.3
Thread
Unified National Coarse
Thread direction
Right
Style
Type
Basic material
Grade
Surface treatment
Head shape
Pan head
Driving feature
Slotted
Color
Comparable standards
Additional information
RoHs
Approval
EAN code
Intrastat code
eClass
23-11-01-90
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/U51120.011.0037
Packaging unit
PCS
Nett weight
kg
Thread type
UNC
Thread per inch
Inch
Head Diameter max.
Inch
Head Diameter min.
Inch
Head Height max.
Inch
Head Height min.
Inch
Head Radius
Inch
Slot Width max.
Inch
Slot Width min.
Inch
Slot Depth max.
Inch
Slot Depth min.
Inch
L1
Inch
TL
Inch
LOD
Previews
3D
Dimension
2D
Download CAD models