??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Fabory
Description
DIN ≈7982 C - Countersunk tapping screw, square socket
Bill of material
Blechschraube DIN 7982 C V2 4.2x45
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN ≈7982 C
Thread
Self tapping thread
Thread direction
Type
Sharp point
Basic material
Stainless steel
Grade
A2
Surface treatment
Head shape
Countersunk head
Driving feature
Square socket
Nett weight
kg
Comparable standards
ISO≈7050 C
RoHs
Y
EAN code
Intrastat
eClass
UNSPSC
31161628
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51864042045
Thread core diameter
mm
Threaded pitch
mm
Distance from the last full form thread to the bearing face max.
mm
Head diameter max.
mm
Head height ~
mm
Transition radius under head max.
mm
Length of the cone max.
mm
Square
recess square max.
recess depth
Previews
3D
Dimension
2D
Download CAD models