??
Catalog navigation
CAD model selection
Selectable products: 154
HELP_VARIABLE
Company
Fabory
Description
DIN 7976 C - Hexagon head tapping screws, form C
Bill of material
Tapping screw DIN 7976 ST4.8x38-C
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 7976 C
Thread
Self tapping thread
Thread direction
Style
Type
Sharp point
Basic material
Grade
Surface treatment
Head shape
Hexagon head
Driving feature
Hexagon
Nett weight
kg
Comparable standards
ISO1479 C,ASMEB18.6.5M,BS4174,NFE25-662 C
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51650048038
Packaging Unit
PCS
Thread core diameter
mm
Threaded pitch
mm
Distance from the last full form thread to the bearing face max.
mm
Width across corners min.
mm
Head height max.
mm
Transition radius under head max.
mm
Across-flats-dimension max.
mm
Length of the cone max.
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models