??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Fabory
Description
DIN 7513 A - Thread - Self-tapping screws, form A
Bill of material
Thread cutting screw DIN 7513 A M6x12
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 7513 A
Thread
Metric thread
Thread direction
Style
Type
Basic material
Steel
Grade
Surface treatment
Zinc plated
Head shape
Hexagon head
Driving feature
Hexagon
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
73181491
eClass
UNSPSC
31161507
ETIM
EC000891
URL
https://www.fabory.com/en-GB/p/27010060012
Packaging Unit
PCS
Thread core diameter
mm
Threaded pitch
mm
Width across flats
mm
Distance from the last full form thread to the bearing face
mm
Height of plate lug (or thickness of the flange or collar)
mm
Inner diameter of bearing area
mm
Diameter of the bearing face
mm
Width across corners
mm
Head height
mm
Transition radius under head
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models