??
Catalog navigation
CAD model selection
Selectable products: 148
HELP_VARIABLE
Company
Fabory
Description
DIN 7973 C - Linsensenk-Blechschrauben mit schlitz, Form C
Bill of material
Blechschraube DIN 7973 C ST6.3x16-C-H
Article Number
Short description
Nominal thread diameter
Nominal length
Brand
Fabory
Standard
DIN 7973 C
Thread
Self tapping thread
Thread direction
Style
Type
Sharp point
Basic material
Grade
Surface treatment
Head shape
Raised countersunk head
Driving feature
Slotted
Nett weight
kg
Comparable standards
ISO1483 C;BS4174;NFE25-661 C
RoHs
Y
EAN code
Intrastat
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26640063016
Thread core diameter
Threaded pitch
Distance from the last full form thread to the bearing face max.
Head diameter max.
Height of lens
Head height ~
Transition radius under head max.
Radius of curvature of the lens head ~
Length of the cone max.
Wing diameter of cross recesses ~
Depth of the driving feature max.
Previews
3D
Dimension
2D
Download CAD models