??
Catalog navigation
CAD model selection
Selectable products: 79
HELP_VARIABLE
Company
Fabory
Description
DIN ≈966 A - Countersunk head,Hexalobular
Bill of material
Linsensenkschraube DIN ≈966 A M5x70
Article Number
NENNID
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN ≈966 A
Thread
Metric thread
Thread direction
Style
Type
Machine screw
Basic material
Stainless steel
Grade
Surface treatment
Head shape
Raised countersunk head
Driving feature
Hexalobular
Nett weight
kg
Comparable standards
ISO≈14584
RoHs
Y
EAN code
Intrastat
7318159590
eClass
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/51325050070
Thread core diameter
Threaded pitch
Thread length min.
mm
Distance from the last full form thread to the bearing face max.
Head diameter min.
mm
Head height max.
Height of lens
Transition radius under head max.
mm
Hexalobular socket
Torx outer ref.
mm
Torx-depth max.
mm
Previews
3D
Dimension
2D
Download CAD models