??
Catalog navigation
CAD model selection
Selectable products: 146
HELP_VARIABLE
Company
Fabory
Description
DIN 923 - Slotted pan head screws with shoulder
Bill of material
Flat headed screw DIN 923 M5x12
Article Number
Short description
Nominal thread diameter
mm
Shank length
mm
Brand
Fabory
Standard
DIN 923
Thread
Metric thread
Thread direction
Style
Type
Shoulder screw
Basic material
Grade
Surface treatment
Head shape
Pan head
Driving feature
Slotted
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/24991050012
Packaging Unit
PCS
Thread core diameter
mm
Threaded pitch
mm
Nominal length
mm
Thread length
mm
Clear diameter of the stitch h13
mm
Head diameter max.
mm
Diameter of the unthreaded shank max.
mm
Chamfer ~
mm
Head height
mm
Width of slot
mm
Transition radius under head max.
mm
Depth of the driving feature max.
mm
Width of undercut
mm
Undercut radius
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models