??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fabory
Description
DIN 7996 H - Cross recessed half round head wood screws, form H
Bill of material
Wood screw DIN 7996 4x25-H
Article Number
Short description
Nominal thread diameter
4 mm
Nominal length
mm
Brand
Fabory
Standard
DIN 7996 H
Thread
Thread direction
Style
Type
Wood screw
Basic material
Steel
Grade
Surface treatment
Zinc plated
Head shape
Round head
Driving feature
Phillips
Nett weight
kg
Comparable standards
NEN2254,NFE25-603
Additional information
RoHs
Y
Approval
EAN code
Intrastat
7318129090
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/25710040025
Packaging Unit
200 PCS
Thread core diameter
2.800 mm
Threaded pitch
1.800 mm
Distance
mm
Head diameter
8.000 mm
Diameter of the unthreaded shank max.
4.0 mm
Head height
2.800 mm
Transition radius under head ~
3.200 mm
Radius of the raised portion of a head ~
6.400 mm
Wing diameter of cross recesses ~
4.100 mm
Depth of the driving feature max.
2.120 mm
Inner diameter of bearing area max.
5.000 mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models