??
Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 RHTST1CR - Round Head Tapping Screw Type 1 Cross Recess
Bill of material
Round Head Tapping Screw Type 1 Cross Recess ASME B18.6.3 #10X3/8
Article number
Short description
Nominal Diameter
Inch
Thread type
Type B
Thread per inch
Inch
Pitch
Inch
Length
Inch
Head Diameter max.
Inch
Head Diameter min.
Inch
Recess Penetration Gaging Depth
Inch
Recess Diameter
Inch
Driver Size
Inch
Head Side Height max.
Inch
Head Side Height min.
Inch
Slot Width max.
Inch
Slot Width min.
Inch
Slot Depth max.
Inch
Slot Depth min.
Inch
Point diameter
Inch
Point taper length
Inch
TL
Inch
Brand
Fabory
Standard
ASME B18.6.3
Thread
Self tapping thread
Thread direction
Right
Style
Type
Basic material
Carbon steel
Grade
SAE
Surface treatment
Zinc plated
Head shape
Pan head
Driving feature
Slotted/Phillips Combination
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Approval
EAN code
Intrastat code
eClass
23-11-01-90
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/U26661.019.0037
Packaging unit
PCS
LOD
Previews
3D
Dimension
2D
Download CAD models