피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 750
WAGO
PG 15 - I/O-SYSTEM
Powered by
CAD모델 선택
750-103 - Group marker carrier
14.07.2023
750-106 - Marker Carrier
14.07.2023
750-107 - Marker Carrier
14.07.2023
750-1400 - 16-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms POSITIVE SWITCHIN...
14.07.2023
750-1402 - 16-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms NEGATIVE SWITCHIN...
14.07.2023
750-1405 - 16-CHANNEL DIGITAL INPUT MODULE DC 24 V POSITIVE SWITCHING
14.07.2023
750-1405/040-000 - 16-channel digital input module 24 VDC 750 series XTR - ...
14.07.2023
750-1406 - 16-CHANNEL DIGITAL INPUT MODULE DC 24 V POSITIVE SWITCHING
14.07.2023
750-1407 - 16-CHANNEL DIGITAL INPUT MODULE DC 24 V NEGATIVE SWITCHING
14.07.2023
750-1415 - 8-CHANNEL DIGITAL INPUT MODULE DC 24 V POSITIVE SWITCHING 2-WIRE...
14.07.2023
750-1415/040-000 - 8-channel digital input module 24 VDC 750 series XTR - f...
14.07.2023
750-1416 - 8-CHANNEL DIGITAL INPUT MODULE DC 24 V POSITIVE SWITCHING 2-WIRE...
14.07.2023
750-1416/040-000 - 8-channel digital input module 24 VDC for eXTReme enviro...
14.07.2023
750-1417 - 8-CHANNEL DIGITAL INPUT MODULE DC 24 V NEGATIVE SWITCHING 2-WIRE...
14.07.2023
750-1417/040-000 - 8-channel digital input, 24 VDC, 3 ms, Low-side switchin...
14.07.2023
750-1418 - 8-channel digital input module 24 VDC low-side switching 2-condu...
14.07.2023
750-1420 - 4-Channel digital input module DC 24 V positive switching 3-wire...
14.07.2023
750-1421 - 4-Channel digital input module DC 24 V positive switching 3-wire...
14.07.2023
750-1422 - 4-Channel digital input module DC 24 V negative switching 3-wire...
14.07.2023
750-1423 - 4-channel digital input module 24 VDC low-side switching 3-condu...
14.07.2023
750-1425 - 8-Channel PTC Module Connection of PTC thermistors according to ...
14.07.2023
750-1491 - 2-channel analog input, Resistor bridges (strain gauge)
14.07.2023
750-1500 - 16-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0,5 A POSITIVE SWITCHIN...
14.07.2023
750-1501 - 16-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0,5 A NEGATIVE SWITCHIN...
14.07.2023
750-1502 - 8-channel digital input/output module DC 24 V 0,5 A POSITIVE SWI...
14.07.2023
750-1504 - 16-CHANNEL DIGITAL OUTPUT MODULE DC 24 V POSITIVE SWITCHING
14.07.2023
750-1505 - 16-CHANNEL DIGITAL OUTPUT MODULE DC 24 V NEGATIVE SWITCHING
14.07.2023
750-1506 - 8-channel digital input/output module DC 24 V POSITIVE SWITCHING
14.07.2023
750-1515 - 8-CHANNEL DIGITAL OUTPUT MODULE DC 24 V POSITIVE SWITCHING 2-WIR...
14.07.2023
750-1515/040-000 - 8-channel digital output module 24 VDC 750 series XTR - ...
14.07.2023
750-1516 - 8-CHANNEL DIGITAL OUTPUT MODULE DC 24 V NEGATIVE SWITCHING 2-WIR...
07.09.2023
750-1516/040-000 - 8-channel digital output, 24 VDC, 0.5 A, Low-side switch...
07.09.2023
750-1605 - POTENTIAL MULTIPLICATION MODULE 16+
14.07.2023
750-1605/040-000 - Field side connection module 16+ 24 VDC 750 series XTR -...
14.07.2023
750-1606 - POTENTIAL MULTIPLICATION MODULE 16-
14.07.2023
750-1606/040-000 - Field side connection module 16- DC 0 V 750 series XTR -...
14.07.2023
750-1607 - POTENTIAL MULTIPLICATION MODULE 8+/8-
14.07.2023
750-1657 - 4-Port IO-Link Master
13.02.2024
750-300 - II/O-LIGHTBUS FIELDBUS COUPLER 2.5 MBaud DIGITAL AND ANALOG SIGNA...
14.07.2023
750-303 - PROFIBUS DP/FMS FIELDBUS COUPLER 12 MBaud DIGITAL AND ANALOG SIGN...
14.07.2023
750-304 - INTERBUS FIELDBUS COUPLER DIGITAL AND ANALOG SIGNALS for DIN 35 r...
14.07.2023
750-305 - CAL FIELDBUS COUPLER 10 kBaud - 1 MBaud DIGITAL AND ANALOG SIGNAL...
14.07.2023
750-306 - DeviceNet FIELDBUS COUPLER 125-500 kBaud DIGITAL AND ANALOG SIGNA...
14.07.2023
750-307 - CANopen FIELDBUS COUPLER 10 kBaud - 1 MBaud DIGITAL AND ANALOG SI...
14.07.2023
750-310 - CC-Link Fieldbus Coupler 156 kBaud - 10 MBaud DIGITAL AND ANALOG ...
14.07.2023
750-312 - MODBUS FIELDBUS COUPLER RS 485 / 150 - 19200 Baud DIGITAL AND ANA...
14.07.2023
750-314 - MODBUS FIELDBUS COUPLER RS 232 / 150 - 19200 Baud DIGITAL AND ANA...
14.07.2023
750-315 - MODBUS FIELDBUS COUPLER RS 485 / 1.2 - 115.2 kBaud DIGITAL AND AN...
14.07.2023
750-315/300-000 - MODBUS fieldbus coupler RS-485, 150 Baud ... 115.2 kbaud ...
14.07.2023
750-316 - MODBUS FIELDBUS COUPLER RS 232 / 1.2 - 115.2 kBaud DIGITAL AND AN...
14.07.2023
750-316/300-000 - MODBUS fieldbus coupler RS-232, 0.15–115.2 kbaud digital ...
14.07.2023
750-319 - LonWorks® Fieldbus Coupler 78 kbps DIGITAL AND ANALOG SIGNALS
14.07.2023
750-319/004-000 - LON® DATA EXCHANGE COUPLER (PEER TO PEER) 78 kbps DIGITAL...
14.07.2023
750-320 - II/O-LIGHTBUS FIELDBUS COUPLER 2.5 MBaud DIGITAL SIGNALS
14.07.2023
750-325 - CC-Link Fieldbus Coupler
14.07.2023
750-332 - BACnet/IP Fieldbus Coupler, 4th generation
14.07.2023
750-333 - PROFIBUS DP/V1 FIELDBUS COUPLER 12 MBaud DIGITAL AND ANALOG SIGNA...
14.07.2023
750-333/040-000 - PROFIBUS DP/V1 fieldbus coupler 750 series XTR - for eXTR...
14.07.2023
750-337 - CANopen Fieldbus Coupler MSS 10 kBaud - 1 MBaud DIGITAL AND ANALO...
14.07.2023
750-338 - CANopen Fieldbus Coupler D-Sub 10 kBaud - 1 MBaud DIGITAL AND ANA...
14.07.2023
750-338/040-000 - CANopen fieldbus coupler, D-Sub 750 series XTR - for eXTR...
14.07.2023
750-340 - PROFINET IO FIELDBUS COUPLER 100 Mbit DIGITAL AND ANALOG SIGNALS
14.07.2023
750-341 - ETHERNET TCP/IP FIELDBUS COUPLER 10/100 Mbit/s DIGITAL AND ANALOG...
14.07.2023
750-342 - ETHERNET TCP/IP FIELDBUS COUPLER 10 MBit/s DIGITAL AND ANALOG SIG...
14.07.2023
750-343 - PROFIBUS DP ECO FIELDBUS COUPLER 12 MBaud DIGITAL AND ANALOG SIGN...
14.07.2023
750-344 - INTERBUS ECO fieldbus coupler 500 kBaud digital and analog signal...
14.07.2023
750-345 - INTERBUS ECO fieldbus coupler 2 MBaud digital and analog signals
14.07.2023
750-346 - DeviceNet ECO FIELDBUS COUPLER 125-500 kBaud DIGITAL AND ANALOG S...
14.07.2023
750-347 - CANopen ECO FIELDBUS COUPLER MSS 10 kBaud - 1 MBaud DIGITAL AND A...
14.07.2023
750-348 - PROFIBUS DP ECO FIELDBUS COUPLER 12 MBaud DIGITAL AND ANALOG SIGN...
14.07.2023
750-351 - SERCOS iii fieldbus coupler 100 Mbit/s 2-port digital and analog ...
14.07.2023
750-352 - ETHERNET TCP/IP FIELDBUS COUPLER 10/100 Mbit/s DIGITAL AND ANALOG...
14.07.2023
750-352/040-000 - ETHERNET TCP/IP fieldbus coupler 750 series XTR - for eXT...
14.07.2023
750-354 - EtherCAT Fieldbus Coupler 100 mbit digital and analog signals
14.07.2023
750-354/000-001 - EtherCAT®, ID-Switch fieldbus coupler 100 Mbit/s digital ...
14.07.2023
750-354/000-002 - Fieldbus Coupler EtherCAT ID Switch Diagnostics
14.07.2023
750-362 - Fieldbus Coupler Modbus TCP
14.07.2023
750-362/000-001 - Fieldbus Coupler Modbus TCP, 4th generation
13.02.2024
750-362/040-000 - Fieldbus Coupler Modbus TCP, 4th generation, Extreme
14.07.2023
750-363 - Fieldbus Coupler EtherNet/IP 4th generation
14.07.2023
750-363/040-000 - Fieldbus Coupler EtherNet/IP, 4th generation, ECO
14.07.2023
750-364/040-010 - Fieldbus Coupler Modbus TCP M12
14.07.2023
750-365/040-010 - Fieldbus Coupler EtherNet/IP M12, 4th generation, Extreme
14.07.2023
750-366 - Fieldbus Coupler EtherNet/IP, 4th generation, DLR
14.07.2023
750-370 - PROFINET IO FIELDBUS COUPLER 100 Mbit/s 2-port DIGITAL AND ANALOG...
14.07.2023
750-375 - PROFINET IO advanced fieldbus coupler 2-Port-Switch 100 Mbit/s di...
14.07.2023
750-375/025-000 - PROFINET IO advanced fieldbus coupler 2-Port-Switch 100 M...
14.07.2023
750-377 - PROFINET IO advanced ECO fieldbus coupler 2-Port-Switch 100 Mbit/...
14.07.2023
750-377/025-000 - PROFINET IO advanced ECO fieldbus coupler 2-Port-Switch 1...
14.07.2023
750-400 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
18.07.2023
750-401 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-402 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
15.05.2024
750-403 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-404 - UP/DOWN COUNTER DC 24 V, 100 kHz for DIN 35 rail CAGE CLAMP®CONNE...
13.07.2023
750-404/040-003 - Counter Adjustable Extreme
14.07.2023
750-405 - 2-CHANNEL DIGITAL INPUT MODULE AC 230 V POSITIVE SWITCHING
13.07.2023
750-406 - 2-CHANNEL DIGITAL INPUT MODULE AC 120 V POSITIVE SWITCHING
13.07.2023
750-407 - 2-channel digital input module DC 220 V
14.07.2023
750-407/040-000 - 2-channel digital input module DC 220 V 750 series XTR - ...
14.07.2023
750-408 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
18.07.2023
750-409 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-410 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-411 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-412 - 2-CHANNEL DIGITAL INPUT MODULE DC 48 V 3,0 ms
13.07.2023
750-414 - 4-CHANNEL DIGITAL INPUT MOUDLE DC 5 V POSITIVE SWITCHING
13.07.2023
750-415 - 4-CHANNEL DIGITAL INPUT MODULE AC/DC 24 V for DIN 35 rail
13.07.2023
750-418 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-421 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-422 - 4-CHANNEL DIGITAL INPUT MOUDLE DC 24 V 10 ms PULSE EXTENSION
13.07.2023
750-423 - 4-CHANNEL DIGITAL INPUT MOUDLE AC/DC 24 V WITH POWER JUMPER CONTA...
13.07.2023
750-424 - INTRUDER ALARM MODULE DC 24 V CAGE CLAMP®CONNECTION
13.07.2023
750-425 - 2-CHANNEL DIGITAL INPUT MODULE NAMUR for DIN 35 rail
13.07.2023
750-427 - 2-CHANNEL DIGITAL INPUT MODULE DC 110 V CONFIGURABLE HIGH-SIDE OR...
13.07.2023
750-427/040-000 - 2-channel digital input module DC 110 V for eXTReme envir...
14.07.2023
750-428 - 4-CHANNEL DIGITAL INPUT MOUDLE AC/DC 42 V 2-WIRE CONNECTION
13.07.2023
750-429/040-001 - 2-channel digital input module DC 60 V for eXTReme enviro...
14.07.2023
750-430 - 8-channel digital input 24 VDC 3 ms
18.07.2023
750-430/040-000 - 8-channel digital input 24 VDC 3 ms Extreme
14.07.2023
750-431 - PROFIsafe 8-Channel Digital Input Module DC 24 V for DIN 35 rail
13.07.2023
750-431/040-000 - 8-channel digital input 24 VDC 0.2 ms Extreme
14.07.2023
750-432 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
15.05.2024
750-433 - 4-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
13.07.2023
750-435 - 1-CHANNEL DIGITAL INPUT MODULE NAMUR Ex i
13.07.2023
750-436 - PROFIsafe 8-Channel Digital Input Module DC 24 V for DIN 35 rail
14.07.2023
750-437 - PROFIsafe 8-Channel Digital Input Module DC 24 V for DIN 35 rail
14.07.2023
750-438 - 2-CHANNEL DIGITAL INPUT MODULE NAMUR Ex i
13.07.2023
750-439 - 8-channel digital input module NAMUR Ex i with diagnostics Cat. i...
14.07.2023
750-439/040-000 - 8-Channel Digital Input NAMUR Intrinsically Safe Extreme
14.07.2023
750-450 - 4-channel analog input module
14.07.2023
750-451 - 8-channel analog input module
14.07.2023
750-451/025-000 - 8-channel analog input, Resistance measurement, Adjustabl...
14.07.2023
750-452 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA DIFFERENTIAL INPUT
14.07.2023
750-453 - 4-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
13.07.2023
750-453/040-000 - 4-channel analog input module 0-20 mA 750 series XTR - fo...
14.07.2023
750-454 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA DIFFERENTIAL INPUT
14.07.2023
750-455 - 4-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
13.07.2023
750-455/020-000 - 4-channel analog input module 4-20 mA Single-ended
14.07.2023
750-455/040-000 - 4-channel analog input module 0-20 mA 750 series XTR - fo...
14.07.2023
750-456 - 2-CHANNEL ANALOG INPUT MODULE ± 10 V DIFFERENTIAL INPUT
13.07.2023
750-457 - 4-CHANNEL ANALOG INPUT MODULE ± 10 V SINGLE ENDED
13.07.2023
750-457/040-000 - 4-channel analog input module ± 10 V 750 series XTR - for...
14.07.2023
750-458 - 8-channel analog input module
14.07.2023
750-459 - 4-CHANNEL ANALOG INPUT MODULE ± 10 V SINGLE ENDED
13.07.2023
750-460 - 4-CHANNEL ANALOG INPUT MODULE PT 100 / RTD FOR RESISTOR SENSORS
13.07.2023
750-461 - 2-CHANNEL ANALOG INPUT MODULE PT 100 / RTD FOR RESISTOR SENSORS
13.07.2023
750-463 - 4-channel analog input module
14.07.2023
750-464 - 2-/4-channel analog input module RTD freely configurable for resi...
14.07.2023
750-464/040-000 - 2-/4-channel analog input module for resistance sensors 7...
14.07.2023
750-465 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
13.07.2023
750-466 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
13.07.2023
750-467 - 2-CHANNEL ANALOG INPUT MODULE 0-10 V SINGLE ENDED
13.07.2023
750-468 - 4-CHANNEL ANALOG INPUT MODULE 0-10 V SINGLE ENDED
14.07.2023
750-468/040-000 - 4-channel analog input module 0-10 V 750 series XTR - for...
14.07.2023
750-469 - 2-CHANNEL ANALOG INPUT MODULE TERMOCOUPLE / K / DIAGN. FOR THERMO...
13.07.2023
750-469/040-000 - 2-channel analog input module for thermocouples 750 serie...
14.07.2023
750-470 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
14.07.2023
750-471 - 4-channel analog input for Voltage/Current
14.07.2023
750-471/040-000 - 4-channel analog input, Voltage/Current, Differential inp...
14.07.2023
750-472 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
13.07.2023
750-473 - 2-CHANNEL ANALOG INPUT MODULE 4-20 mA SINGLE ENDED
14.07.2023
750-474 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA SINGLE ENDED
13.07.2023
750-475 - 2-CHANNEL ANALOG INPUT MODULE 0-1 A AC/DC DIFFERENTIAL INPUT
13.07.2023
750-476 - 2-CHANNEL ANALOG INPUT MODULE ± 10 V SINGLE ENDED
14.07.2023
750-477 - 2-CHANNEL ANALOG INPUT MODULE 0-10 V AC/DC DIFFERENTIAL INPUT
13.07.2023
750-478 - 2-CHANNEL ANALOG INPUT MODULE ± 10 V SINGLE ENDED
14.07.2023
750-479 - 2-CHANNEL ANALOG INPUT MODULE ± 10 V DIFFERENTIAL MEASURING INPUT
13.07.2023
750-480 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA DIFFERENTIAL MEASURING INPU...
13.07.2023
750-481/003-000 - 2-CHANNEL ANALOG INPUT MODULE FOR RESISTOR SENSORS Ex i
14.07.2023
750-481/040-000 - 2-Channel Analog Input Resistance Measurement Intrinsical...
14.07.2023
750-482 - 2-CHANNEL ANALOG INPUT MODULE 4-20 mA SINGLE ENDED
14.07.2023
750-482/000-001 - 2-Channel Analog Input 4-20mA HART NAMUR NE43
14.07.2023
750-482/000-300 - 2-channel analog input, 4 … 20 mA HART, S7 PLC data forma...
14.07.2023
750-483 - 2-CHANNEL ANALOG INPUT MODULE 0-30 V DIFFERENTIAL MEASURING INPUT
13.07.2023
750-483/040-000 - 2-channel analog input 0 ... 30 VDC Differential input Ex...
14.07.2023
750-484 - 2-CHANNEL ANALOG INPUT MODULE 4-20 mA SINGLE ENDED
14.07.2023
750-484/000-001 - 2-channel analog input, 4 … 20 mA HART, NAMUR NE 43, Intr...
14.07.2023
750-484/040-000 - 2-Channel Analog Input 4 … 20 mA HART Intrinsically Safe ...
14.07.2023
750-485 - 2-CHANNEL ANALOG INPUT MODULE 4-20 mA Ex i
14.07.2023
750-486 - 4-channel analog input 0/4-20 mA NE43 Ex i
14.07.2023
750-486/040-000 - 4-Channel Analog Input 0/4 … 20 mA Intrinsically Safe Ext...
14.07.2023
750-487/003-000 - 2-Channel analog input module for thermo-elements Ex i
14.07.2023
750-489 - 4-channel analog input for RTD sensors and thermocouples 16 bits ...
14.07.2023
750-491 - 1-CHANNEL INPUT MODULE FOR RESISTANCE JUMPERS (DMS) for DIN 35 ra...
13.07.2023
750-492 - 2-CHANNEL ANALOG INPUT MODULE 4-20 mA DIFFERENTIAL MEASURING INPU...
13.07.2023
750-492/040-001 - 2-channel analog input module 4-20 mA for eXTReme environ...
14.07.2023
750-493 - 3-phase power measurement module 1A for DIN 35 rail
14.07.2023
750-493/025-000 - 3-Phase Power Measurement, 480 VAC, 5 A
14.07.2023
750-494 - 3-phase power measurement module
14.07.2023
750-494/000-005 - Power measurement 277 VAC/DC
14.07.2023
750-495 - 3-phase power measurement module
14.07.2023
750-495/040-000 - 3-Phase Power Measurement, 690 VAC, 1 A, Extreme
14.07.2023
750-496 - 8-channel analog input 0/4 … 20 mA Single-ended
14.07.2023
750-497 - 8-channel analog input module
14.07.2023
750-498 - 8-channel analog input,
14.07.2023
750-501 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0,5 A
13.07.2023
750-502 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 2.0 A / DIAGN.
13.07.2023
750-504 - 4-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0,5 A
13.07.2023
750-506 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0.5 A / DIAGN.
13.07.2023
750-507 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 2.0 A / DIAGN.
13.07.2023
750-508 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 2.0 A / DIAGN.
14.07.2023
750-508/040-000 - 2-channel digital output module 24 VDC 750 series XTR - f...
14.07.2023
750-509 - 2-CHANNEL DIGITAL OUTPUT MODULE 0.3 A / SSR AC/DC 230 V
13.07.2023
750-511 - 2-CHANNEL PULSE WIDTH OUTPUT MODULE 0.1 A / PULSE WIDTH / 250 Hz ...
13.07.2023
750-512 - 2-CHANNEL RELAY OUTPUT MODULE RELAY 2 NO AC 230 V, DC 30 V
13.07.2023
750-513 - 2-CHANNEL RELAY OUTPUT MODULE RELAY 2 NO / POTENTIAL FREE AC 230 ...
13.07.2023
750-514 - 2-CHANNEL RELAY OUTPUT MODULE AC 125 V, DC 30 V for DIN 35 rail
13.07.2023
750-515 - 4-channel digital output AC 250 V 2.0 A Potential-free Relay, 4 m...
14.07.2023
750-516 - 4-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0.5 A / NEGATIVE SWITCHIN...
13.07.2023
750-517 - 2-CHANNEL RELAY OUTPUT MODULE AC 230 V, DC 300 V RELAY 2 CO / POT...
15.05.2024
750-517/040-000 - 2-channel relay output module AC 230 V, DC 300 V 750 seri...
14.07.2023
750-519 - 4-CHANNEL DIGITAL OUTPUT MODULE DC 5 V SHORT-CIRCUIT PROTECTED
13.07.2023
750-522 - 2-CHANNEL DIGITAL OUTPUT MODULE AC 230 V 0.5 A / SSR / 3 A (30 s ...
14.07.2023
750-523 - 1-Channel relay output module relay 1A potential free AC 230 V, 1...
14.07.2023
750-527 - 4-channel digital output, 30 VAC/VDC, 2.0 A, Solid-state
14.07.2023
750-528 - 4-channel digital output, 30 VAC/VDC, 2.0 A, Solid-state, isolate...
14.07.2023
750-530 - 8-channel digital output module 24 VDC 0.5 A high-side switching ...
13.07.2023
750-531 - 4-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 0.5 A
15.05.2024
750-532 - 4-channel digital output module 24 VDC 0.5 A high-side switching ...
14.07.2023
750-534 - 8-channel digital output module
14.07.2023
750-535 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V Ex i
13.07.2023
750-535/040-000 - 2-Channel Digital Output 24 VDC Intrinsically Safe Extrem...
14.07.2023
750-536 - 8-channel digital output module 24 VDC 0.5 A low-side switching s...
14.07.2023
750-537 - 8-channel digital output module 24 VDC 0.5 A high-side switching ...
14.07.2023
750-537/040-000 - 8-channel digital output 24 VDC 0.5 A Diagnostics Extreme
14.07.2023
750-538 - 2-channel relay output module AC 100 V, DC 30 V Ex i Cat. ia 2 ch...
14.07.2023
750-539 - 4-channel digital output DC 24 V Valve Ex i
14.07.2023
750-550 - 2-CHANNEL ANALOG OUTPUT MODULE 0-10 V for DIN 35 rail
13.07.2023
750-552 - 2-CHANNEL ANALOG OUTPUT MODULE 0-20 mA for DIN 35 rail
13.07.2023
750-553 - 4-CHANNEL ANALOG OUTPUT MODULE for DIN 35 rail
14.07.2023
750-554 - 2-CHANNEL ANALOG OUTPUT MODULE 0-20 mA for DIN 35 rail
13.07.2023
750-555 - 4-CHANNEL ANALOG OUTPUT MODULE for DIN 35 rail
14.07.2023
750-556 - 2-CHANNEL ANALOG OUTPUT MODULE 0-10 V for DIN 35 rail
13.07.2023
750-557 - 4-CHANNEL ANALOG OUTPUT MODULE ± 10 V for DIN 35 rail
13.07.2023
750-557/040-000 - 4-channel analog output module ± 10 V 750 series XTR - fo...
14.07.2023
750-559 - 4-CHANNEL ANALOG OUTPUT MODULE ± 10 V for DIN 35 rail
13.07.2023
750-559/040-000 - 4-channel analog output module ± 10 V 750 series XTR - fo...
14.07.2023
750-560 - 2-CHANNEL ANALOG OUTPUT MODULE 0-10 V 8 BIT
13.07.2023
750-562 - 2-Channel analog output module 0 ... 10 V / -10 ... +10 V dc 16 b...
14.07.2023
750-563 - 2-Channel analog output module 0/4 ... 20 ma / 6 .. 18 V dc 16 bi...
14.07.2023
750-563/040-000 - 2-channel analog output module DC 0/4 ... 20 mA / 6 ... 1...
14.07.2023
750-564 - 4-channel analog output Voltage/Current
14.07.2023
750-585 - 2-CHANNEL ANALOG OUTPUT MODULE Ex i
14.07.2023
750-585/040-000 - 2-Channel Analog Output 0 … 20 mA Intrinsically Safe Extr...
14.07.2023
750-586 - 2-CHANNEL ANALOG OUTPUT MODULE Ex i
14.07.2023
750-597 - 8-channel analog output module 0-10 V/± 10 V
14.07.2023
750-600 - END MODULE for DIN 35 rail CAGE CLAMP®CONNECTION
15.05.2024
750-600/000-001 - End Module, 8-way N
07.09.2023
750-600/040-000 - End module 750 series XTR - for eXTReme environmental con...
14.07.2023
750-601 - SUPPLY MODULE WITH FUSE HOLDER DC 24 V
14.07.2023
750-601/040-000 - Power Supply 24 VDC fuse holder Extreme
14.07.2023
750-602 - SUPPLY MODULE PASSIVE DC 24 V
13.07.2023
750-602/040-000 - Supply module 24 VDC 750 series XTR - for eXTReme environ...
14.07.2023
750-603 - POTENTIAL MULTIPLICATION MODULE DC 24 V for DIN 35 rail
13.07.2023
750-604 - POTENTIAL MULTIPLICATION MODULE DC 0 V for DIN 35 rail
13.07.2023
750-606 - Supply module DC 24 V Ex i
14.07.2023
750-606/040-000 - Power Supply 24 VDC fuse holder Extreme
14.07.2023
750-609 - SUPPLY MODULE WITH FUSE HOLDER DC 24 V
14.07.2023
750-610 - SUPPLY MODULE WITH FUSE HOLDER / DIAGN. DC 24 V
14.07.2023
750-610/040-000 - Power Supply 24 VDC fuse holder Diagnostics Extreme
14.07.2023
750-611 - SUPPLY MODULE WITH FUSE HOLDER / DIAGN. DC 24 V
14.07.2023
750-612 - SUPPLY MODULE PASSIVE DC 24 V
13.07.2023
750-612/040-000 - Supply module AC/DC 230 V 750 series XTR - for eXTReme en...
14.07.2023
750-613 - POWER SUPPLY PASSIVE DC 24 V
13.07.2023
750-613/040-000 - Supply module 24 VDC 750 series XTR - for eXTReme environ...
14.07.2023
750-614 - POTENTIAL MULTIPLICATION MODULE AC/DC 0-230 V for DIN 35 rail
14.07.2023
750-614/040-000 - Potential Distribution 0 … 230 V AC/DC Extreme
14.07.2023
750-615 - SUPPLY MODULE WITH FUSE HOLDER DC 24 V
14.07.2023
750-616 - Separation module
14.07.2023
750-616/040-000 - Separation module for eXTReme environmental conditions
14.07.2023
750-617 - SUPPLY MODULE WITH FUSE HOLDER DC 24 V
14.07.2023
750-621 - Separation module
14.07.2023
750-622 - BINARY SPACER MODULE WITH SUPPLY MODULE for DIN 35 rail
13.07.2023
750-623 - Supply module DC 24 V / 5 V - 15 V
14.07.2023
750-624 - FILTER MODULE FIELD SUPPLY
14.07.2023
750-624/040-000 - Filter module for field-side power supply (surge) 24 VDC
14.07.2023
750-624/040-001 - Filter module 24 VDC 750 series XTR - for eXTReme environ...
14.07.2023
750-625 - Supply module DC 24 V with fuse holder / diagn. eex i
14.07.2023
750-625/000-001 - Supply module DC 24 V Ex i
14.07.2023
750-626 - Supply Filter, 24 VDC
13.07.2023
750-626/020-002 - Supply Filter, 24 VDC, Higher isolation, Ground Fault Dia...
14.07.2023
750-626/040-000 - Filter module 24 VDC 750 series XTR - for eXTReme environ...
14.07.2023
750-627 - MODULE BUS EXTENSION, END MODULE
14.07.2023
750-628 - MODULE BUS EXTENSION, COUPLER MODULE
14.07.2023
750-630 - SSI-INTERFACE 24 Bit / 125 kHz / Gray for DIN 35 rail
13.07.2023
750-630/040-001 - SSI transmitter interface Adjustable Extreme
14.07.2023
750-631/000-004 - Incremental encoder interface, RS-422, 16 bits
14.07.2023
750-631/000-010 - Incremental encoder interface, 5 … 24 VDC
14.07.2023
750-631/000-011 - Incremental encoder interface, 5 … 24 VDC, Single Interpr...
14.07.2023
750-632 - Proportional valve module
14.07.2023
750-633 - Up/Down counter NAMUR Ex i with diagnostics Cat. ia
14.07.2023
750-633/040-000 - Up/Down Counter Intrinsically Safe Extreme
14.07.2023
750-635 - DIGITAL IMPULSE INTERFACE for DIN 35 rail CAGE CLAMP®CONNECTION
13.07.2023
750-636 - DC drive controller
14.07.2023
750-637 - Incremental encoder interface
14.07.2023
750-637/040-000 - Incremental encoder interface, 5 VDC, Differential input,...
14.07.2023
750-637/040-001 - Incremental encoder interface 24 VDC Differential input 3...
14.07.2023
750-638 - 2-CHANNEL UP/DOWN COUNTER DC 24 V, 500 Hz for DIN 35 rail
14.07.2023
750-640 - RTC module
14.07.2023
750-641 - DALI/DSI MASTER MODULE for DIN 35 rail CAGE CLAMP®CONNECTION
13.07.2023
750-642 - RADIO RECEIVER MODULE for DIN 35 rail
14.07.2023
750-643 - MP-BUS (MULTI POINT-BUS) MASTER MODULE for DIN 35 rail CAGE CLAMP...
13.07.2023
750-644 - Bluetooth I/O Module for DIN 35 rail
14.07.2023
750-645 - 2-channel vibration velocity/bearing condition monitoring VIB I/O...
14.07.2023
750-650 - SERIAL INTERFACE RS 232 C / 9600 / N / 8 / 1 for DIN 35 rail
13.07.2023
750-651 - TTY INTERFACE 20 mA CURRENT LOOP TTY / 9600 / N / 8 / 1 for DIN 3...
13.07.2023
750-652 - Serial interface RS-232 / RS-485
14.07.2023
750-652/040-000 - Serial interface RS-232 C / RS-485 configurable 750 serie...
14.07.2023
750-653 - SERIAL INTERFACE RS 485 / 9600 / N / 8 / 1 for DIN 35 rail
13.07.2023
750-654 - DATA EXCHANGE MODULE for DIN 35 rail CAGE CLAMP®CONNECTION
13.07.2023
750-655 - AS-INTERFACE MASTER (M3) V.2.1 for DIN 35 rail CAGE CLAMP®CONNECT...
14.07.2023
750-657 - 4-channel IO-Link Master
13.02.2024
750-658 - CAN-Gateway
14.07.2023
750-658/040-000 - CAN-Gateway Extreme
14.07.2023
750-660/000-001 - PROFIsafe 8-Channel Digital Input Module DC 24 V for DIN ...
14.07.2023
750-661/000-003 - PROFIsafe V2 iPar 4-channel digital input module 24 VDC
14.07.2023
750-661/000-004 - Fail-safe 4-channel digital input, 24 VDC, PROFIsafe
14.07.2023
750-662/000-003 - PROFIsafe V2 iPar 8-channel digital input module 24 VDC
14.07.2023
750-662/000-004 - Fail-safe 8-channel digital input, 24 VDC, PROFIsafe
14.07.2023
750-663/000-003 - Intrinsically Safe, 4-Channel Digital Input Module with I...
14.07.2023
750-665/000-001 - PROFISAFE 4-CHANNEL DIGITAL INPUT AND OUTPUT MODULE DC 24...
13.07.2023
750-666/000-003 - PROFIsafe V2 iPar fail-safe, 4-channel digital input and ...
14.07.2023
750-666/000-004 - Fail-safe 4/4 channel digital input/output, 24 VDC, 10 A,...
14.07.2023
750-667/000-003 - PROFIsafe V2 iPar fail-safe, 4-channel digital input and ...
14.07.2023
750-667/000-004 - Fail-safe 4/4 channel digital input/output, 24 VDC, 2 A, ...
14.07.2023
750-668/000-004 - Fail-safe 4 channel analog input, 0/4 … 20 mA, Differenti...
14.07.2023
750-669/000-003 - Fail-safe 4/4 channel digital input/relay output 48 VAC/ ...
14.07.2023
750-670 - STEPPER MODULE Puls-Dir 422 / 24 V / 20 mA
14.07.2023
750-671 - STEPPER MODULE 24 V / 1,5 A
14.07.2023
750-672 - STEPPER MODULE 70 V / 7.5 A 6IN, 2OUT for DIN 35 rail
14.07.2023
750-673 - Servo stepper controller 70 V / 7.5 A 6in, 2out
14.07.2023
750-677 - 4 pulse width outputs, 24 VDC, 0.2 A, 20 kHz, Adjustable
14.07.2023
750-677/040-000 - 4 pulse width outputs, 24 VDC, 0.2 A, 20 kHz, Adjustable,...
14.07.2023
750-8000 - Basic Controller 100, 2 x ETHERNET, ECO
07.09.2023
750-8001 - Basic Controller 10, 2 x ETHERNET
07.09.2023
750-804 - INTERBUS PROGRAMMABLE FIELDBUS CONTROLLER DIGITAL AND ANALOG SIGN...
14.07.2023
750-806 - DEVICENET PROGRAMMABLE FIELDBUS -CONTROLLER 125-500 kBaud DIGITAL...
14.07.2023
750-8100 - SPS - Controller PFC100 CS 2ETH ECO
07.09.2023
750-8101 - SPS - Controller PFC100 CS 2ETH
14.07.2023
750-8102 - SPS - Controller PFC100 CS 2ETH RS
14.07.2023
750-8102/025-000 - SPS - Controller PFC100 CS 2ETH RS
14.07.2023
750-8110 - Controller PFC100, 2nd Generation, 2 x ETHERNET, ECO
13.02.2024
750-8111 - Controller PFC100, 2nd Generation, 2 x ETHERNET
13.02.2024
750-8112 - Controller PFC100, 2nd Generation, 2 x ETHERNET, RS-232/-485
13.02.2024
750-8112/025-000 - Controller PFC100, 2nd Generation, 2 x ETHERNET, RS-232/...
13.02.2024
750-812 - MODBUS PROGRAMMABLE FIELDBUS CONTROLLER RS 485 / 150 - 19200 Baud...
14.07.2023
750-812/025-000 - MODBUS PROGRAMMABLE FIELDBUS CONTROLLER RS 485 / 150 - 19...
14.07.2023
750-814 - MODBUS PROGRAMMABLE FIELDBUS CONTROLLER RS 232 / 150 ... 19200 Ba...
14.07.2023
750-815 - MODBUS PROGRAMMABLE FIELDBUS CONTROLLER RS 485 / 1.2 - 115.2 kBau...
14.07.2023
750-815/025-000 - MODBUS PROGRAMMABLE FIELDBUS CONTROLLER RS 485 / 1.2 - 11...
14.07.2023
750-815/300-000 - PLC - MODBUS Programmable Fieldbus Controller RS 485 / 1...
14.07.2023
750-815/325-000 - PLC - MODBUS Programmable Fieldbus Controller RS 485 / 15...
14.07.2023
750-816 - MODBUS PROGRAMMABLE FIELDBUS CONTROLLER RS 232 / 1.2 - 115.2 kBau...
14.07.2023
750-816/300-000 - PLC - MODBUS Programmable Fieldbus Controller 16-bit CPU
14.07.2023
750-819 - LONWORKS® PROGRAMMABLE FIELDBUS COUPLER 78 kbps DIGITAL AND ANALO...
14.07.2023
750-8202 - SPS - Controller PFC200 CS 2ETH RS
14.07.2023
750-8202/000-012 - Controller PFC200, FG2, 2 x ETHERNET, RS-232/-485
14.07.2023
750-8202/000-022 - SPS - Controller PFC200 FGE 2ETH RS
14.07.2023
750-8202/025-000 - SPS - Controller PFC200 CS 2ETH RS/T
14.07.2023
750-8202/025-001 - SPS - Controller PFC200 CS 2ETH RS Telecontrol / T
14.07.2023
750-8202/025-002 - SPS - Controller PFC200 CS 2ETH RS Telecontrol ECO / T
14.07.2023
750-8202/040-000 - Controller PFC200, 2 x ETHERNET, RS-232/-485, Extreme
14.07.2023
750-8202/040-001 - Controller PFC200, 2 x ETHERNET, RS-232/-485, Telecontro...
14.07.2023
750-8203 - SPS - Controller PFC200 CS 2ETH CAN
14.07.2023
750-8203/025-000 - SPS - Controller PFC200 CS 2ETH CAN/T
14.07.2023
750-8204 - SPS - Controller PFC200 CS 2ETH RS CAN
14.07.2023
750-8204/025-000 - SPS - Controller PFC200 CS 2ETH RS CAN/T
14.07.2023
750-8206 - SPS - Controller PFC200 CS 2ETH RS CAN DPS
14.07.2023
750-8206/025-000 - SPS - Controller PFC200 CS 2ETH RS CAN DPS/T
14.07.2023
750-8206/025-001 - SPS - Controller PFC200 CS 2ETH RS CAN DPSj TELE/T
14.07.2023
750-8206/040-000 - SPS - Controller PFC200 CS 2ETH RS CAN DPS for eXTReme e...
14.07.2023
750-8207 - Controller PFC200 2 x ETHERNET RS-232/-485 Mobile Radio Module
14.07.2023
750-8207/000-022 - Controller PFC200, Application for energy data managemen...
14.07.2023
750-8208 - SPS - Controller PFC200 CS 2ETH RS CAN DPM
14.07.2023
750-8210 - Controller PFC200, 2nd Generation, 4 x ETHERNET
14.07.2023
750-8210/025-000 - Controller PFC200, 2nd Generation, 4 x ETHERNET, Ext. Te...
14.07.2023
750-8210/040-000 - Controller PFC200, 2nd Generation, 4 x ETHERNET, Extreme
14.07.2023
750-8211 - Controller PFC200, 2nd Generation, 2 x ETHERNET, 2 x 100Base-FX
14.07.2023
750-8211/040-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, 2 x 100...
14.07.2023
750-8211/040-001 - Controller PFC200, 2nd Generation, 2 x ETHERNET, 2 x 100...
14.07.2023
750-8212 - Controller PFC200 G2 2 x ETHERNET RS-232/-485
14.07.2023
750-8212/000-100 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-8212/025-000 - Controller PFC200 G2 2 x ETHERNET, RS-232/-485
14.07.2023
750-8212/025-001 - Controller PFC200 G2 2 x ETHERNET, RS-232/-485
14.07.2023
750-8212/025-002 - Controller PFC200 G2 2 x ETHERNET RS-232/-485
14.07.2023
750-8212/040-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-8212/040-001 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-8212/040-010 - Controller PFC200 G2 2x Ethernet, RS-232/-485 extreme
17.04.2024
750-8213 - Controller PFC200 G2 2 x ETHERNET CAN CANopen
14.07.2023
750-8213/040-010 - Controller PFC200 G2 2x Ethernet, CAN, CANopen extreme
14.07.2023
750-8214 - Controller PFC200 G2 2 x ETHERNET RS-232/-485 CAN CANopen
14.07.2023
750-8215 - Controller PFC200 2nd Generation 4 x ETHERNET, CAN, CANopen, USB...
14.07.2023
750-8216 - Controller PFC200 G2 2 x ETHERNET, RS-232/-485 CAN CANopen PROFI...
14.07.2023
750-8216/025-000 - Controller PFC200 G2 2 x ETHERNET, RS-232/-485 CAN CANop...
14.07.2023
750-8216/025-001 - Controller PFC200 G2 2 x ETHERNET, RS-232/-485 CAN CANop...
14.07.2023
750-8216/040-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-8217 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/-485, Mo...
14.07.2023
750-8217/025-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-8217/600-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-8217/625-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/...
14.07.2023
750-823 - Controller Modbus TCP 4th generation 2 x ETHERNET ECO
14.07.2023
750-829 - Controller BACnet MS/TP
14.07.2023
750-830 - BACnet/IP Programmable Fieldbus Controller 10/100 Mbit/s DIGITAL ...
14.07.2023
750-831 - BACnet/IP programmable fieldbus controller 32-bit CPU, multitaski...
14.07.2023
750-831/000-002 - BACnet/IP programmable fieldbus controller 32-bit CPU, mu...
14.07.2023
750-832 - Controller BACnet/IP, 4th generation, 2 x ETHERNET, SD Card Slot
14.07.2023
750-833 - PROFIBUS DP/V1 PROGRAMMABLE FIELDBUS CONTROLLER 12 MBaud DIGITAL ...
14.07.2023
750-837 - CANopen Programmable Fieldbus Controller MSS 10 kBaud - 1 MBaud D...
14.07.2023
750-837/020-000 - CANopen Programmable Fieldbus Controller MSS 10 kBaud - 1...
14.07.2023
750-837/021-000 - CANopen Programmable Fieldbus Controller MSS 10 kBaud - 1...
14.07.2023
750-838 - CANopen PROGRAMMABLE FIELDBUS CONTROLLER WITH D-SUB 10 kBaud - 1 ...
14.07.2023
750-838/020-000 - CANopen PROGRAMMABLE FIELDBUS CONTROLLER WITH D-SUB 10 kB...
14.07.2023
750-838/021-000 - CANopen PROGRAMMABLE FIELDBUS CONTROLLER WITH D-SUB 10 kB...
14.07.2023
750-838/040-000 - PLC - CANopen Programmable Fieldbus Controller, D-Sub 750...
14.07.2023
750-840 - PROFINET PROGRAMMABLE FIELDBUS CONTROLLER 100 Mbit/s DIGITAL AND ...
14.07.2023
750-841 - ETHERNET TCP/IP PROGRAMMABLE FIELDBUS CONTROLLER 10/100 Mbit/s DI...
14.07.2023
750-842 - ETHERNET TCP/IP PROGRAMMABLE FIELDBUS CONTROLLER 10 MBit/s DIGITA...
14.07.2023
750-843 - ETHERNET TCP/IP PROGRAMMABLE FIELDBUS CONTROLLER 10 MBit/s DIGITA...
14.07.2023
750-849 - KNX IP Programmable Fieldbus Controller 10/100 Mbit/s DIGITAL AND...
14.07.2023
750-852 - PLC - ETHERNET Programmable Fieldbus Controller ECO 32-bit CPU
14.07.2023
750-860 - Controller Linux®
14.07.2023
750-862 - Controller Modbus TCP 4. Generation 2 x ETHERNET ECO
14.07.2023
750-863 - PLC - Linux Programmable Fieldbus Controller, RS-232 32-bit CPU
14.07.2023
750-871 - ETHERNET TCP/IP 2 Port Programmable Fieldbus Controller 10/100 Mb...
14.07.2023
750-872 - PLC - Programmable Fieldbus Telecontroller
14.07.2023
750-873 - PLC - ETHERNET TCP/IP Programmable Fieldbus Controller, RS-232 32...
14.07.2023
750-880 - Ethernet programmable fieldbus coupler 10/100 mbit/s digital and ...
14.07.2023
750-880/040-000 - PLC - ETHERNET Programmable Fieldbus Controller 750 serie...
14.07.2023
750-881 - ETHERNET TCP/IP PROGRAMMABLE FIELDBUS CONTROLLER 10/100 Mbit/s DI...
14.07.2023
750-882 - Ethernet programmable fieldbus coupler 10/100 mbit/s digital and ...
14.07.2023
750-884 - BA application controller 32-bit CPU, multitasking flexROOM®-appl...
14.07.2023
750-885 - PLC - ETHERNET Media Redundancy Programmable Fieldbus Controller ...
14.07.2023
750-889 - PLC - ETHERNET Programmable Fieldbus Controller Multitasking MODB...
14.07.2023
750-890 - Controller Modbus TCP 4th generation 2 x ETHERNET Card slot
14.07.2023
750-890/040-000 - Controller Modbus TCP, 4th generation, 2 x ETHERNET, SD C...
14.07.2023
750-891 - Controller Modbus TCP 4th generation 2 x ETHERNET Card slot
14.07.2023
750-893 - Controller Modbus TCP 4th generation 2 x ETHERNET Card slot
16.05.2024
750-960 - PROFIBUS fieldbus connector with D-sub male connector 9-pole
14.07.2023
750-963 - CANopen fieldbus connector with d-sub female connector 9-pole
14.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진