??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
750-306 - DeviceNet FIELDBUS COUPLER 125-500 kBaud DIGITAL AND ANALOG SIGNALS
Bill of material
750-306
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
51.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
g
Comment
eCl@ss 7.1
27-24-26-07
eCl@ss 8.1
27-24-26-07
Previews
3D
2D
Download CAD models