??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-621 - Separation module
Bill of material
750-621
Item-No.
750-621
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
mit Leistungskontakten
Weight
38.500 g
eCl@ss 7.1
27-24-26-10
Previews
3D
2D
Download CAD models