??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
750-600 - END MODULE for DIN 35 rail CAGE CLAMP®CONNECTION
Bill of material
750-600
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
g
Comment
eCl@ss 7.1
27-24-26-10
Previews
3D
Dimension
2D
Download CAD models