??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-628 - MODULE BUS EXTENSION, COUPLER MODULE
Bill of material
750-628
Item-No.
750-628
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
25.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
73.730 g
eCl@ss 7.1
27-24-26-10
Previews
3D
2D
Download CAD models