??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-8100 - SPS - Controller PFC100 CS 2ETH ECO
Bill of material
750-8100
Item-No.
750-8100
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
65.00 mm
Width
62.00 mm
Depth
100.00 mm
Color
light gray
Weight
112.000 g
Comment
CS 2ETH ECO
Previews
3D
2D
Download CAD models