??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
750-469 - 2-CHANNEL ANALOG INPUT MODULE TERMOCOUPLE / K / DIAGN. FOR THERMO-ELEMENTS
Bill of material
750-469/000-006
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
g
Comment
eCl@ss 7.1
27-24-26-01
Previews
3D
2D
Download CAD models