您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Q Series® High Speed Cable Assemblies
Samtec
Cable Systems
High Speed Cable Assemblies
High Speed Assemblies
Powered by
CAD模型選擇
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
26.10.2023
QTH-DP Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
27.03.2023
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
27.03.2023
QSH-DP Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
27.03.2023
QTE-DP Series - QTE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground...
27.03.2023
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
15.05.2024
QSE-DP Series - QSE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground...
15.05.2024
QTH-EM Series - QTH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Groun...
29.08.2019
QSH-EM Series - QSH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Groun...
29.08.2019
QSE-DP-EM Series - QSE-DP-EM Series - 0.80 mm (.0315") Q Pairs® High Speed ...
29.08.2019
QTE Series - QTE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane...
27.03.2023
QSH-DP-EM Series - QSH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Gr...
29.08.2019
QTH-DP-EM Series - QTH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Gr...
29.08.2019
QTE-DP-EM Series - QTE-DP-EM Series - 0.80mm (.0315") Q Pairs® High Speed G...
29.08.2019
EQDP Series - EQDP Series - (0,80 mm) .0315" Q Pairs® Twinax Cable Assembli...
01.08.2018
HQCD Series - HQCD Series - (0,50 mm) .0197" Q Strip® High Speed Coax Cable...
15.04.2021
SQCD Series - SQCD Series - 0.635 mm (.025") Q Strip® High Speed Coax Cable...
29.08.2019
HQDP Series - HQDP Series - 0.50 mm Q Pairs® High Speed Twinax Cable Assemb...
07.07.2017
QTH-DP-RA Series - QTH-DP-RA Series - (0,50 mm) .0197" Q Pairs® High-Speed ...
30.01.2018
QSH-DP-RA Series - QSH-DP-RA Series - (0.50 mm) .0197" Q Strip® Right - Ang...
12.11.2019
EQCD Series - EQCD Series - 0.635 mm (.025") Q Strip® High Speed Coax Cable...
31.05.2022
6QDPS Series - 6QDPS Series - 0.635mm Q2™ Shielded High-Speed Twinax Cable ...
01.08.2018
6QDP Series - 6QDP Series - 0.635mm Q2™ High-Speed Twinax Cable Assembly
01.08.2018
6QCD - 6QCD Series - 0.635 mm High-Speed Ribbon Coax Cable Assembly
01.08.2018
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎