??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
6QDPS Series - 6QDPS Series - 0.635mm Q2™ Shielded High-Speed Twinax Cable Assembly
Bill of material
6QDPS-016-01.72-TTR-TTR-5
Part Number
6QDPS-016-01.72-TTR-TTR-5
Series
6QDPS
Shield
Shielded
No. Pins per Row
Length
Inch
First End
Second End
Wiring Option
End Option
Dim A
1.290 Inch
Dim B
1.190 Inch
Dim C
0.444 Inch
Dim D
1.790 Inch
Dim E
1.640 Inch
Dim L
1.121 Inch
Previews
3D
Dimension
2D
Download CAD models