??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSH-EM Series - QSH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Socket Strip, Edge Mount
Bill of material
QSH-030-01-F-D-EM2
Part Number
QSH-030-01-F-D-EM2
Series
QSH-EM
Number of Positions
Lead Style
-01: .1380" [3.505 mm]
Plating
Number of Rows
-D: Double
Edge Mount Thickness
-EM2: .064" [1.63 mm] +/-.004 PCB
Previews
3D
Dimension
2D
Download CAD models