??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
Samtec
Beschreibung
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
Stückliste
QSE-020-01-F-D
Part Number
QSE-020-01-F-D
Series
QSE
Number of Positions
Lead Style
-01: .1280" [3.251 mm]
Plating
Number of Rows
-D: Double
Alignment Pins
Locking Clips
Retention Option
Guide Posts
Latching Option
Friction Locks
Pick & Place Opton
Packaging Options
Kapton Pad Show/Hide (Model Only)
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen