??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Samtec
Description
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Socket
Bill of material
QSH-030-01-F-D
Part Number
QSH-030-01-F-D
Series
QSH
Number of Positions
Lead Style
-01: .1280" [3.25 mm]
Plating
Number of Rows
-D: Double
Alignment Pins
Locking Clips
Guide Posts
Friction Locks
Retention
Latching
Polyimide Film Pad
Packaging Options
Previews
3D
Boyut
2D
CAD modeli indir