??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
6QCD - 6QCD Series - 0.635 mm High-Speed Ribbon Coax Cable Assembly
Bill of material
6QCD-026-01.72-TTR-TTR-1
Part Number
6QCD-026-01.72-TTR-TTR-1
Series
6QCD
No. Pins per Row
Length
Inch
First End
Second End
Wiring Options
End Option
Dim A
1.290 Inch
Dim B
1.190 Inch
Dim C
0.444 Inch
Dim R
1.790 Inch
Dim S
1.640 Inch
Previews
3D
Dimension
2D
Download CAD models