您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Cable assemblies
HARTING
PCB connectors
har-flex®
Powered by
CAD模型選擇
Cable assem, har-flex, 12 p, fe, 0.1m
14.04.2022
Cable assem, har-flex, 12 p, fe, 0.2m
14.04.2022
Cable assem, har-flex, 12 p, fe, 0.5m
01.09.2021
Cable assem, har-flex, 26 p, fe, 0.1m
01.09.2021
Cable assem, har-flex, 26 p, fe, 0.2m
01.09.2021
Cable assem, har-flex, 26 p, fe, 0.5m
01.09.2021
Cable assem, har-flex, 32 p, fe, 0.1m
14.04.2022
Cable assem, har-flex, 32 p, fe, 0.2m
14.04.2022
Cable assem, har-flex, 32 p,fe, 0.5m
01.09.2021
Cable assem, har-flex, 50 p, fe, 0.12m
01.09.2021
Cable assem, har-flex, 50 p, fe, 0.1m
14.04.2022
Cable assem, har-flex, 50 p, fe, 0.2m
01.09.2021
Cable assem, har-flex, 50 p, fe, 0.5m
14.04.2022
Cable assem, har-flex, 50 p, fe, 0.8m
01.09.2021
Cable assem, har-flex, 6 p, fe 0.1m
01.09.2021
Cable assem, har-flex, 6 p, fe, 0.2m
01.09.2021
Cable assem, har-flex, 6 p, fe, 0.5m
01.09.2021
Har-flex 100P dul ends, with SR,L=100mm
01.09.2021
Har-flex 100P dul ends, with SR,L=200mm
01.09.2021
Har-flex 100P dul ends, with SR,L=500mm
01.09.2021
Har-flex 12 p double ends with SR, 0.55m
01.09.2021
Har-flex 12P dul ends, with SR,L=700mm
01.09.2021
Har-flex 12P Dul-end, W/O SR,L=200mm
01.09.2021
Har-flex 12Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 12Pole,Dul-end,W/O SR,L=100mm
14.04.2022
Har-flex 12Pole,Dul-end,W/O SR,L=200mm
14.04.2022
Har-flex 12Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 12Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 12Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 12Pole,Dul-end,With SR,L=200mm
01.09.2021
Har-flex 12Pole,dul-ends,with SR,L=300MM
01.09.2021
Har-flex 26 p double ends with SR, 0.2m
01.09.2021
Har-flex 26 p double ends with SR, 0.3m
01.09.2021
Har-flex 26P dul ends, with SR,L=1000mm
01.09.2021
Har-flex 26P dul ends, with SR,L=600mm
01.09.2021
Har-flex 26Pole,Dul-end,W/O SR,L=100mm
14.04.2022
Har-flex 26Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 26Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 26Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 26Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 26Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 26Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 26Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 32Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 32Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 32Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 32Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 32Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 32Pole,Dul-end,W/O SR,L=500mm
14.04.2022
Har-flex 32Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 32Pole,Dul-end,With SR,L=200mm
01.09.2021
Har-flex 32Pole,Dul-end,With SR,L=500mm
01.09.2021
Har-flex 40Pole,dul ends,with SR,L=300MM
01.09.2021
Har-flex 40Pole,dul ends,with SR,L=500MM
01.09.2021
Har-flex 50P dual end, with SR, 400mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 50Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 50Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 50Pole,Dul-end,With SR,L=200mm
01.09.2021
Har-flex 50Pole,Dul-end,With SR,L=500mm
01.09.2021
Har-flex 68P dul ends, with SR,L=100mm
01.09.2021
Har-flex 68P dul ends, with SR,L=200mm
01.09.2021
Har-flex 68P dul ends, with SR,L=500mm
01.09.2021
Har-flex 68P dul-end, W/O SR, 100mm
01.09.2021
Har-flex 68P dul-end, W/O SR, 200mm
01.09.2021
Har-flex 68Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 68Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 68Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 68Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 68Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 68Pole,Dul-end,With SR,L=200mm
01.09.2021
Har-flex 68Pole,Dul-end,With SR,L=500mm
01.09.2021
Har-flex 6Pole,Dul-end,W/O SR,L=100mm
14.04.2022
Har-flex 6Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 6Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 6Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 6Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 6Pole,Dul-end,With SR,L=200mm
01.09.2021
Har-flex 6Pole,Dul-end,With SR,L=500mm
01.09.2021
Har-flex 80P dul ends, with SR,L=100mm
01.09.2021
Har-flex 80P dul ends, with SR,L=200mm
01.09.2021
Har-flex 80P dul ends, with SR,L=500mm
14.04.2022
Har-flex 80Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 80Pole,Dul-end,W/O SR,L=100mm
01.09.2021
Har-flex 80Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 80Pole,Dul-end,W/O SR,L=200mm
01.09.2021
Har-flex 80Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 80Pole,Dul-end,W/O SR,L=500mm
01.09.2021
Har-flex 80Pole,Dul-end,With SR,L=100mm
01.09.2021
Har-flex 80Pole,Dul-end,With SR,L=200mm
01.09.2021
Har-flex 80Pole,Dul-end,With SR,L=500mm
01.09.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎