??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Har-flex 12 p double ends with SR, 0.55m
Bill of material
HARTING 33152430550064
Product number of the Manufacturer
33152430550064
Preview
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.55 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.55 m
Manufacturer Type Description
Har-flex 12 p double ends with SR, 0.55m
Alternative product number
33 15 243 0550 064
Manufacturer Name
HARTING
Delivery Time
28
Product type
Har-flex 12 p double ends with SR, 0.55m
Brand
har-flex®
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania