??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Cable assem, har-flex, 32 p,fe, 0.5m
Bill of material
HARTING 33152430500012
Product number of the Manufacturer
33152430500012
Preview
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
Manufacturer Type Description
Cable assem, har-flex, 32 p,fe, 0.5m
Alternative product number
33 15 243 0500 012
Manufacturer Name
HARTING
Delivery Time
7
Product type
Cable assem, har-flex, 32 p,fe, 0.5m
Brand
har-flex®
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !