??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Har-flex 12P dul ends, with SR,L=700mm
Bill of material
HARTING 33152430700006
Product number of the Manufacturer
33152430700006
Preview
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.7 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.7 m
Manufacturer Type Description
Har-flex 12P dul ends, with SR,L=700mm
Alternative product number
33 15 243 0700 006
Manufacturer Name
HARTING
Delivery Time
28
Product type
Har-flex 12P dul ends, with SR,L=700mm
Brand
har-flex®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part