??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Har-flex 80Pole,Dul-end,With SR,L=100mm
Bill of material
HARTING 33152430100386
Product number of the Manufacturer
33152430100386
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.1 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.1 m
Manufacturer Type Description
Har-flex 80Pole,Dul-end,With SR,L=100mm
Alternative product number
33 15 243 0100 386
Manufacturer Name
HARTING
Delivery Time
28
Product type
Har-flex 80Pole,Dul-end,With SR,L=100mm
Brand
har-flex®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok