품질보증 정보
카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Component adaptors
Rittal
Power distribution
RiLine60
RiLine60 busbar system
Powered by
CAD모델 선택
Rated current max. 16 – 25 A - with connection cables
20.07.2021
Rated current max. 32 A - with connection cables
20.07.2021
Rated current max. 40 A - with connection cables
20.07.2021
Rated current max. 65 A - with connection cables
20.07.2021
Rated current max. 32 A - with tension spring clamp
20.07.2021
Rated current max. 65 A - with tension spring clamp
20.07.2021
Rated current max. 25 A - with plug-in cable outlet
20.07.2021
OM support - without contact system
20.07.2021
Rated current max. 100 – 125 A - 3-pole
20.07.2021
Rated current max. 160 – 250 A - 3-pole
20.07.2021
Rated current max. 400 – 630 A - 3-pole
20.07.2021
Rated current max. 160 – 250 A - 4-pole
11.09.2022
Rated current max. 500 A - 4-pole
20.07.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진