??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 500 A - 4-pole
Bill of material
9345.714
Model No.
PDF Catalog
PDF Catalog
Designation 1
Circuit-breaker component adaptors
Designation 2
Width
185 mm
Height
300 mm
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Gewicht
kg
Previews
3D
Dimension
2D
Download CAD models