??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 65 A - with tension spring clamp
Bill of material
9340.620
Model No.
PDF Catalog
PDF Catalog
Designation 1
OM-adaptors 65A, B=55mm
Designation 2
Width
55 mm
Height
mm
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Gewicht
kg
Previews
3D
Dimension
2D
Download CAD models