피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2006
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Powered by
CAD모델 선택
2006-115 - Protective warning marker, for 5 terminal blocks, with high-volt...
14.07.2023
2006-1201 - 2-conductor through terminal block, 6 mm², suitable for Ex e II...
16.05.2024
2006-1207 - 2-conductor ground terminal block, 6 mm², suitable for Ex e II ...
16.05.2024
2006-1208 - 2-conductor shield terminal block, 6 mm², suitable for Ex e II ...
16.05.2024
2006-1291 - End and intermediate plate, 1 mm thick
16.05.2024
2006-1293 - Separator plate, 2 mm thick, oversized
13.02.2024
2006-1301 - 3-conductor through terminal block, 6 mm², suitable for Ex e II...
16.05.2024
2006-1307 - 3-conductor ground terminal block, 6 mm², suitable for Ex e II ...
16.05.2024
2006-1391 - End and intermediate plate, 1 mm thick
16.05.2024
2006-1393 - Separator plate, 2 mm thick, oversized
16.05.2024
2006-1601 - 2-conductor through terminal block, 6 mm², with test option, sa...
16.05.2024
2006-1611 - 2-conductor fuse terminal block, with pivoting fuse holder, for...
16.05.2024
2006-1611/1000-541 - 2-conductor fuse terminal block, with pivoting fuse ho...
16.05.2024
2006-1621 - 2-conductor fuse terminal block, with pivoting fuse holder, for...
16.05.2024
2006-1621/1000-541 - 2-conductor fuse terminal block, with pivoting fuse ho...
16.05.2024
2006-1631 - 2-conductor fuse terminal block, with pivoting fuse holder, for...
16.05.2024
2006-1631/099-000 - 2-conductor fuse terminal block, with pivoting fuse hol...
16.05.2024
2006-1631/1000-541 - 2-conductor fuse terminal block, with pivoting fuse ho...
16.05.2024
2006-1631/1099-000 - 2-conductor fuse terminal block, with pivoting fuse ho...
16.05.2024
2006-1661 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35...
16.05.2024
2006-1671 - 2-conductor disconnect terminal block, with pivoting knife disc...
16.05.2024
2006-1671/1000-848 - Ground conductor disconnect terminal block, with test ...
16.05.2024
2006-1681 - 2-conductor fuse terminal block, for automotive blade-style fus...
16.05.2024
2006-1681/1000-413 - 2-conductor fuse terminal block, for automotive blade-...
16.05.2024
2006-1681/1000-414 - 2-conductor fuse terminal block, for automotive blade-...
16.05.2024
2006-1681/1000-429 - 2-conductor fuse terminal block, for automotive blade-...
16.05.2024
2006-1691 - End and intermediate plate, 1 mm thick
16.05.2024
2006-1695 - Intermediate plate, 2.9 mm wide
16.05.2024
2006-191 - Lockout cap, for wire insertion and actuating opening
14.07.2023
2006-401 - Disconnect plug for carrier terminal blocks, for using a recepta...
14.07.2023
2006-402 to 2006-405 - Jumper, insulated
14.07.2023
2006-405/011-000 - Star point jumper, 3-way, insulated
14.07.2023
2006-433 to 2006-435 - Jumper, insulated
14.07.2023
2006-451 - Blind plug for carrier terminal blocks
14.07.2023
2006-499 - Step-down jumper, from 2006/2004 to 2004/2002/2001 series, insul...
14.07.2023
2006-511 - Modular TOPJOB®S connector, modular, for jumper contact slot, 1-...
14.07.2023
2006-549 - Spacer module, modular, e.g., for bridging commoned terminal blo...
14.07.2023
2006-7111 - 1-conductor power distribution disconnect terminal block, 6 mm²...
16.05.2024
2006-7114 - 1-conductor N-disconnect terminal block, 6 mm², Push-in CAGE CL...
16.05.2024
2006-7192 - End and intermediate plate, 1 mm thick
16.05.2024
2006-7300 - Lock-out, prevents reclosing of slide link, Snap-in type, for 2...
14.07.2023
2006-8031 - Distribution terminal block, with operating slots, 1 x 6 mm² / ...
16.05.2024
2006-8031/000-053 - Distribution terminal block, with operating slots, 1 x ...
16.05.2024
2006-8401 - Disconnect plug for carrier terminal blocks, for using a recept...
16.05.2024
2006-8601 - 2-conductor through terminal block, 6 mm², with test option, sa...
16.05.2024
2006-8661 - 2-conductor carrier terminal block, with test option, for DIN-r...
16.05.2024
2006-8671 - 2-conductor disconnect/test terminal block, with pivoting knife...
16.05.2024
2006-8691 - End and intermediate plate, 1 mm thick
16.05.2024
2006-911 - Fuse plug, with pull-tab, for 5 x 20 mm miniature metric fuse, w...
14.07.2023
2006-911/1000-541 - Fuse plug, with pull-tab, for 5 x 20 mm miniature metri...
14.07.2023
2006-921 - Fuse plug, with pull-tab, for 5 x 30 mm miniature metric fuse, w...
14.07.2023
2006-921/1000-541 - Fuse plug, with pull-tab, for 5 x 30 mm miniature metri...
14.07.2023
2006-931 - Fuse plug, with pull-tab, for glass cartridge fuse ¼" x 1¼", wit...
14.07.2023
2006-931/099-000 - Fuse plug, with pull-tab, for glass cartridge fuse ¼" x ...
14.07.2023
2006-931/1000-541 - Fuse plug, with pull-tab, for glass cartridge fuse ¼" x...
14.07.2023
2006-931/1099-541 - Fuse plug, with pull-tab, for glass cartridge fuse ¼" x...
14.07.2023
2006-991 - End plate for fuse terminal blocks, 2 mm thick
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진