??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
2006-433 to 2006-435 - Jumper, insulated
Bill of material
2006-433
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
41 A
No. of poles
Height
18.90 mm
Width
4.10 mm
Depth
mm
Color
lichtgrau
Weight
g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models