??
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
WAGO
Description
2006-931/1000-541 - Fuse plug, with pull-tab, for glass cartridge fuse ¼" x 1¼", with indicator lamp, 7.4 mm wide
Bill of material
2006-931/1000-542
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
800 V
Current intensity
10 A
Height
46.50 mm
Width
7.40 mm
Depth
39.50 mm
Color
grau
Weight
g
Comment
eCl@ss 7.1
27-14-11-49
Previews
3D
2D
Stáhnout CAD model