??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2006-991 - End plate for fuse terminal blocks, 2 mm thick
Bill of material
2006-991
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
63.40 mm
min. thickness
2.00 mm
Length
96.15 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
End plate for fuse terminal blocks
Manufacturer product description
End plate for fuse terminal blocks, 2 mm thick
Designed as intermediate plate
No
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2006-991
Previews
3D
2D
Download CAD models