피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2004
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Powered by
CAD모델 선택
2004-115 - Protective warning marker with high voltage symbol,black for 5 t...
14.07.2023
2004-1201 - 2-conductor through terminal block, 4 mm², suitable for Ex e II...
16.05.2024
2004-1207 - 2-conductor ground terminal block, 4 mm², suitable for Ex e II ...
16.05.2024
2004-1211/1000-401 - 2-CONDUCTOR DIODE TERMINAL BLOCK WITH DIODE 1N5408
16.05.2024
2004-1291 - End and intermediate plate, 1 mm thick
16.05.2024
2004-1293 - Separator plate, 2 mm thick, oversized
14.07.2023
2004-1301 - 3-conductor through terminal block, 4 mm², suitable for Ex e II...
16.05.2024
2004-1307 - 3-conductor ground terminal block, 4 mm², suitable for Ex e II ...
16.05.2024
2004-1311/1000-401 - 3-CONDUCTOR DIODE TERMINAL WITH DIODE 1 N 5408
16.05.2024
2004-1391 - End and intermediate plate, 1 mm thick
16.05.2024
2004-1393 - Separator plate, 2 mm thick, oversized
14.07.2023
2004-1401 - 4-conductor through terminal block, 4 mm², suitable for Ex e II...
16.05.2024
2004-1407 - 4-conductor ground terminal block, 4 mm², suitable for Ex e II ...
16.05.2024
2004-1408 - 4-conductor shield terminal block, 4 mm², side and center marki...
16.05.2024
2004-1411/1000-401 - 4-conductor diode terminal block with diode 1N5408
16.05.2024
2004-1491 - End and intermediate plate, 1 mm thick
16.05.2024
2004-1493 - Separator plate, 2 mm thick, oversized
14.07.2023
2004-171 - Insulation stop 0.25 - 0.5 mm² 5 pieces / strip
14.07.2023
2004-172 - Insulation stop 0.75 - 1 mm² 5 pieces / strip
14.07.2023
2004-402 to 2004-410 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 32 A
14.07.2023
2004-405/011-000 - Star point jumper insulated 1-3-5 IN = IN terminal block
14.07.2023
2004-406/020-000 - Delta jumper, insulated 1-2 3-4 5-6 IN = IN terminal blo...
14.07.2023
2004-433 to 2004-440 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 32 A
14.07.2023
2004-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
17.04.2024
2004-541 - End plate for modular TOPJOB®S connector 1.5 mm thick
14.07.2023
2004-549 - Spacer module, modular, e.g., for bridging commoned terminal blo...
17.04.2024
2004-552 to 2004-555 - TOPJOB®S connector strip modular
14.07.2023
2004-911 - Fuse plug with pull-tab for miniature metric fuses 5 x 20 mm 6.1...
07.09.2023
2004-911/1000-541 - Fuse plug with pull-tab for miniature metric fuses 5 x ...
07.09.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진