??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2004-1211/1000-401 - 2-CONDUCTOR DIODE TERMINAL BLOCK WITH DIODE 1N5408
Bill of material
2004-1211/1000-400
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 4 (6) mm²
Cross section
20 - 10 AWG
Strip length
11 - 13 mm
Current intensity
2 A
Height
33.00 mm
Width
6.20 mm
Depth
52.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Comment
Weight
8.296 g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Previews
3D
2D
Download CAD models