??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
2004-911/1000-541 - Fuse plug with pull-tab for miniature metric fuses 5 x 20 mm in addition with indicator lamp 6.1 mm width
Bill of material
2004-911/1000-542
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
250 V
Current intensity
6 A
Height
49.90 mm
Width
6.10 mm
Depth
27.80 mm
Color
grau
Comment
Weight
g
eCl@ss 7.1
27-14-11-49
eCl@ss 8.1
27-14-11-49
Previews
3D
2D
Download CAD models