??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2004-405/011-000 - Star point jumper insulated 1-3-5 IN = IN terminal block
Bill of material
2004-405/011-000
Item-No.
2004-405/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
32 A
Height
19.00 mm
Width
4.10 mm
Depth
28.98 mm
Color
light grey
Weight
3.009 g
Comment
1 - 3 - 5
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models