您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
AcceleRate™ Twinax Micro Shield High Speed Cable Assemblies
Samtec
Cable Systems
High Speed Cable Assemblies
High Speed Assemblies
Powered by
CAD模型選擇
HSEC8-DV Series - HSEC8-DV Series - (0,80 mm) .0315'' Vertical Edge Rate™ C...
29.03.2023
ECDP Series - ECDP Series - (0,80 mm) .0315" Edge Rate™ Edge Card AcceleRat...
01.08.2018
EEDP Series - EEDP Series - 0.80 mm High Speed Edge Card Twinax Cable Assem...
01.08.2018
ARF6-RA Series - ARF6-RA Series - AcceleRate Right-Angle Slim Socket for AR...
03.05.2023
ARF6 - ARF6 Series - AcceleRate® Slim Socket for ARC6 Series, 0.635 mm Pitc...
11.04.2022
ARC6 Series - ARC6 Series - AcceleRate Slim Cable Assembly, 0.635 mm Pitch
11.04.2022
APF6-L Series - APF6-L Series- 0.635 mm Pitch AcceleRate HP Latching Socket...
28.03.2024
APF6-T Series - APF6-T Series- 0.635 mm Pitch AcceleRate HP Latching Socket...
28.03.2024
ARP6 Series - ARP6 Series - AcceleRate HP High-Density, High-Performance Ca...
18.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎