??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
ECDP Series - ECDP Series - (0,80 mm) .0315" Edge Rate™ Edge Card AcceleRate™ Twinax Edge Card Cable Assembly
Bill of material
ECDP-04-03.75-B1-B1-3-3
Series
ECDP
Part Number
ECDP-04-03.75-B1-B1-3-3
Number of Pairs
Length
Inch
First End
Second End
Wiring Option
Cable Impedance
-3: 100 Ohm Eyespeed
Previews
3D
Dimension
2D
Download CAD models