??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
APF6-T Series - APF6-T Series- 0.635 mm Pitch AcceleRate HP Latching Socket for ARP6 Series
Bill of material
APF6-025-03.5-L-04-0-T-TR
Part No.
APF6-025-03.5-L-04-0-T-TR
Series
APF6-T
Number of Positions
Lead Style
-03.5: 3.5 mm
Plating Options
Number of Rows
Solder Type
Option
-T: TH Locking Tool
Packaging Options
Previews
3D
Dimension
2D
Download CAD models