??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH51_56 - Tube Handle Round Tube Right Angle Built-in Type
Bill of material
XAH51-L380
Code
Type
Round tube type Right angle type
Bracket Material
Round tube material
SUS201
Bracket Surface Treatment/Color
Round Tube Finish/Color
Mirror Polish
L
L1
580
H
85
D
31.8
d1
25
d2
20.4
Reference weight (kg/pcs)
0.25
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models