??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VUC - Vacuum Generators - Straight with Pad Value
Bill of material
VUC1
Part No.
Nominal
M
M5x0.8
Nozzle Diameter
0.5 mm
A
3 mm
Ultimate Vacuum
-kPa
Suction Flow Rate
l/min (ANR)
Flow Consumption
11.5 l/min (ANR)
Mass
g
Previews
3D
Dimension
2D
Download CAD models