??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® AA290 - Tank Cleaner
Bill of material
AA290 (2 nozzle hub, 6ft shaft, Explosion-proof electric motor, NPT Thread)
Sales Part Description
Inlet Connection Size
2" NPT (F)
Maximum Recommended Tank Diameter
100 ft
Spray Coverage
360°
Hub Type
Shaft Length
ft
Minimum Tank Opening
in.
Material
Seals – PTFE fluoropolymer resin, All other metallurgy – 316 stainless steel
Operating Principle
Motor-driven
Operating Pressure Range
50 to 250 psi
Flow Rate Range
gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Previews
3D
2D
Download CAD models